Operating modes - Basic Documentation - RDF600KN - RDF600KN/S - RDF600KN/VB

Semi-flush mount room thermostats with KNX communications RDF301, RDF301.50, RDF301.50H, RDF600KN, RDF600KN/VB, RDF600KN/S

Product Family
Desigo Open
Desigo PX Open
Product Group
Thermostats (temperature controller with sensor)
Building automation
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2020-02-21
Document No
CE1P3171en
Download ID
A6V10385333
Stock No.
S55770-T293
S55770-T400
S55770-T430
Product No.
RDF600KN
RDF600KN/S
RDF600KN/VB
Access level
Internet
File Type
html

The thermostat's operating mode can be influenced in different ways (see below). Specific heating and cooling setpoints are assigned to each operating mode.

knx-logo.png
Room operating mode: State

The thermostat sends the effective room operating mode on the bus.

The following operating modes are available:

Auto Timer Auto

In Auto Timer mode the room operating mode is commanded via bus.
Auto Timer is replaced by Comfort when no time schedule via bus is present

Comfort

In Comfort mode, the thermostat maintains the Comfort setpoint. This setpoint can be defined via parameters P8, P9 and P10.

It can be locally adjusted via the +/- buttons or via bus.

knx-logo.png
Presence detector
(RDF600KN…)

In Comfort mode, the fan can be set to automatic or manual fan speed: Low, medium or high.

Standard presence mode:

The thermostat switches to Comfort mode when the presence detector (local or on KNX) is active (room is occupied). *)

Hotel presence mode:

When hotel guests leave their rooms, the thermostat switches to Economy mode and the local HMI (keys) is locked. Upon occupancy, the thermostat returns to the previous operating mode set by the hotel guests.

Economy

The setpoints (less heating and cooling than in Comfort mode) can be defined via parameters P11 and P12.

The thermostat switches to Economy mode when...

  • the operating mode button is pressed (only possible if parameter P02 is set to 2)

knx-logo.png
Room operating mode: Window state
(RDF301…)

  • Economy is sent via bus

  • an operating mode switchover contact on RDF301…(e.g. keycard contact presence detector, window contact) is active. *)

  • "Window state" is sent to the RDF301 via bus, e.g. from a KNX switch or a KNX presence detector (P02 is irrelevant) *)

Protection

In Protection mode, the system is...

  • protected against frost (factory setting 8 °C, can be disabled or changed via P65)

  • protected against overheating (factory setting OFF, can be enabled or changed via P66)

No other operating mode can be selected locally if Protection mode is commanded via bus. Auto and are displayed.

knx-logo.png
Room operating mode: Window state
(RDF600KN…)

The thermostat switches to Protection mode when...

  • the operating mode button is pressed

  • Protection is sent via bus

  • the window contact on RDF600KN, RDF600KN/VB is active (open window).

  • "Window state" is sent to the RDF600KN, RDF600KN/VB via bus, e.g. from a KNX switch *)

Note:

*) Refer to chapter 3.2.1 for detail regarding the operating mode switchover contact (RDF301...), window contact (RDF600KN…) and presence detector (RDF600KN…).