Operation and monitoring with ACS - Basic Documentation - RDF600KN - RDF600KN/S - RDF600KN/VB

Semi-flush mount room thermostats with KNX communications RDF301, RDF301.50, RDF301.50H, RDF600KN, RDF600KN/VB, RDF600KN/S

Product Family
Desigo PX Open
Desigo Open
Product Group
Thermostats (temperature controller with sensor)
Building automation
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2020-02-21
Document No
CE1P3171en
Download ID
A6V10385333
Stock No.
S55770-T293
S55770-T400
S55770-T430
Product No.
RDF600KN
RDF600KN/S
RDF600KN/VB
Access level
Internet
File Type
html

ACS_Tool_Logo ACS

In the ACS program, select Plant, then Open to open the plant.

To start monitoring and operation, select Applications, then Plant operation.

Parameter settings in ACS

ACS supports parameter settings even during normal operation.

To change a control parameter, select Popcard, then Settings.

Note:

  • Make sure you have logged on with sufficient access right

  • Only control parameter can be changed, no application!

Plant diagram in ACS

ACS offers plant diagrams for easy monitoring and operation of the thermostat.

To start this application, select Applications, then Pant diagram.

ACS provides standard plant diagrams for RDF KNX thermostats, which depend on the configuration as follows:

Plant type

Application
Configuration
Application
Configuration
2-pipe

2-pipe fan coil unit

– Control sequence: No impact (P01 = any)
– Fan operation: Not disabled (P52 <> 0)

1A FCU 2-pipe

Radiator*

– Control sequence: Heating only (P01 = 0)
– Fan operation: Disabled (P52 = 0)

1B Radiator

Chilled / heated ceiling*

– Control sequence: Changeover (P01 = 2,3)
– Fan operation: Disabled (P52 = 0)

2A Chilled_Heated ceiling

Chilled ceiling*

– Control sequence: Cooling only (P01 = 1)
– Fan operation: Disabled (P52 = 0)

2B Chilled ceiling

2-pipe and electric heater

2-pipe fan coil unit with electric heater

– Control sequence: No impact (P01 = any)
– Fan operation: Not disabled (P52 <> 0)

3A FCU 2-pipe with el heater

Single stage with electric heater

– Control sequence: No impact (P01 =any)
– Fan operation: Disabled (P52 = 0)

3B single stage with el heater

4-pipe

4-pipe fan coil unit

– Control sequence: Not auto c/o (P01 <> 3)
– Fan operation: Not disabled (P52 <> 0)

5A FCU 4-pipe

Chilled ceiling with radiator*

– Control sequence: No impact (P01 =any)
– Fan operation: Disabled (P52 = 0)

5B chilled ceiling and radiator

Fan coil unit main / secondary

– Control sequence: Auto c/o (P01 = 3)
– Fan operation: Not disabled (P52 <> 0)

6A FCU Main and secondary

Main / secondary

– Control sequence: Auto c/o (P01 = 3)

– Fan operation: Disabled (P52 = 0)

6B Main and Secondary

* Not applicable for RDF301 and RDF301.50.