Description | Product no / SSN | Data sheet | |
---|---|---|---|
Changeover mounting kit (50 pcs/package) | ARG86.3 | N3009 | |
Plastic mounting bracket for semi-flush-mount thermostats RDF301... for increasing the headroom in the conduit box by 10mm | ARG70.3 | N3009 | |
KNX Power supply 160 mA (Siemens BT LV) | 5WG1 125-1AB02 | -- | |
KNX Power supply 320 mA (Siemens BT LV) | 5WG1 125-1AB12 | -- | |
KNX Power supply 640 mA (Siemens BT LV) | 5WG1 125-1AB22 | -- |