Connection terminals - Basic Documentation - RDF600KN - RDF600KN/S - RDF600KN/VB

Semi-flush mount room thermostats with KNX communications RDF301, RDF301.50, RDF301.50H, RDF600KN, RDF600KN/VB, RDF600KN/S

Product Family
Desigo Open
Desigo PX Open
Product Group
Thermostats (temperature controller with sensor)
Building automation
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2020-02-21
Document No
CE1P3171en
Download ID
A6V10385333
Stock No.
S55770-T293
S55770-T400
S55770-T430
Product No.
RDF600KN
RDF600KN/S
RDF600KN/VB
Access level
Internet
File Type
html

L, N Operating voltage AC 230 V

Q1 Control output "Fan speed 1 AC 230 V"

Q2 Control output "Fan speed 2 AC 230 V"

Q3 Control output "Fan speed 3 AC 230 V"

Y11,Y21 Control output "Valve" AC 230 V (NO, for normally closed valves), output for compressor or output for electric heater

X1, X2 Multifunctional inputs for temperature sensor (e.g. QAH11.1) or potential-free switch

Factory setting:
– X1 = Operating mode switchover contact
– X2 = External sensor
(function can be selected via parameters P38 / P40).

M Measuring neutral for sensor and switch

CE+ KNX data +

CE- KNX data -