Parameter setting / download via tool - Basic Documentation - RDF600KN - RDF600KN/S - RDF600KN/VB

Semi-flush mount room thermostats with KNX communications RDF301, RDF301.50, RDF301.50H, RDF600KN, RDF600KN/VB, RDF600KN/S

Product Family
Desigo Open
Desigo PX Open
Product Group
Thermostats (temperature controller with sensor)
Building automation
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2020-02-21
Document No
CE1P3171en
Download ID
A6V10385333
Stock No.
S55770-T293
S55770-T400
S55770-T430
Product No.
RDF600KN
RDF600KN/S
RDF600KN/VB
Access level
Internet
File Type
html

Control parameters can be adjusted via bus either by parameter download during commissioning or during normal operation with a tool like ACS.

ACS_Tool_Logo ACS

With the ACS tool, the parameters can be changed…

  • during commissioning via parameter download (all parameters)

  • during normal operation via Popcard (most of the parameters).

OZW772 Web server, RMZ792 bus operator unit

Most parameters can be changed during normal operation using the OZW772 web server or the RMZ792 bus operator unit.

C:\Users\Z003HXFV\AppData\Local\Microsoft\Windows\Temporary Internet Files\Content.Outlook\B6J4M5RO\ets5.jpg ETS

ETS is an engineering tool and can be used for the full commissioning of the RDF KNX thermostats. Device address, application, control parameters and parameters for the switching groups can be defined and downloaded via ETS.

Note:

  • Setting RDF KNX parameters is only supported by ETS4 or higher / ACS version 5.11 or higher.

  • The RDF KNX thermostats (without ETS parameter download) require version ETS3f or higher.

Connecting a KNX tool

Connecting a KNX commissioning / operating tool to the RDF is described in section 4.2.