Description | Product no. |
Data sheet*) | |
---|---|---|---|
Cable temperature sensor or changeover sensor | QAH11.1 | 1840 | |
Room temperature sensor | QAA32 | 1747 | |
Condensation monitor | QXA21.. | A6V10741072 |
ON/OFF actuators
Description | Product no. |
Data sheet*) | |
---|---|---|---|
Electromotoric ON/OFF actuator | SFA21... | 4863 | |
Electromotoric ON/OFF valve and actuator (only available in AP, UAE, SA and IN) |
MVI… / MXI… | A6V11251892 | |
Zone valve actuator (only available in AP, UAE, SA and IN) |
SUA… | 4832 | |
Thermal actuator (for radiator valves) NO | STA23... | 4884 | |
Thermal actuator (for small valves 2.5 mm), NC |
STP23... | 4884 |
3-position actuators
Description | Product no. |
Data sheet*) | |
---|---|---|---|
Electrical actuator, 3-position (for radiator valves) |
SSA31... | 4893 | |
Electrical actuator, 3-position (for 2- and 3-port valves / V…P45) |
SSC31 | 4895 | |
Electrical actuator, 3-position (for small valves 2.5 mm) |
SSP31… | 4864 | |
Electrical actuator, 3-position (for small valves 5.5 mm) |
SSB31... | 4891 | |
Electrical actuator, 3-position | SAS31… | 4581 |
*) The documents can be downloaded from http://siemens.com/bt/download.
Note: | For the maximal number of actuators in parallel, refer to information in the data sheets of the selected actuators and to this list, depending on which value is lower:
|