|
|
Name | Factory setting
|
Range
|
|
|
|
---|---|---|---|---|---|---|---|
Service level | |||||||
1603 | P01 | Control sequence | 2-pipe: 4-pipe: |
0 = Heating only 1 = Cooling only 2 = H/C changeover manual 3 = H/C changeover auto 4 = Heating and Cooling |
X | X | |
7160 | P02 | Operation via room op selector | 1 | 1 = Auto – Protection 2 = Auto - Comfort - Economy – Protection |
X | X | P01 |
124 | P04 | Unit | 0 | 0 = °C 1 = °F |
X | X | |
1638 | P05 | Measured value correction | 0 K | – 3 ... 3 K | X | X | |
1645 | P06 | Standard display | 0 | 0 = Room temperature 1 = Setpoint |
X | X | |
7162 | P07 | Additional display information | 0 | 0 = --- (No display) 1 = °C and °F 2 = Outside temperature (via bus) 3 = Time of day (12h) (via bus) 4 = Time of day (24h) (via bus) |
X | X | |
7420 | P08 | Comfort basic setpoint | 21 °C | 5 ... 40 °C | X | X | |
7163 | P09 | Comfort setpoint minimum | 5 °C | 5 ... 40 °C | X | X | |
7164 | P10 | Comfort setpoint maximum | 35 °C | 5 ... 40 °C | X | X | |
321 | P11 | Economy heating setpoint | 15 °C | OFF, 5 ... WCoolEco; WCoolEco = 40 °C max |
X | X | |
316 | P12 | Economy cooling setpoint | 30 °C | OFF, WHeatEco ... 40 °C; WHeatEco = 5C min |
X | X | |
P13 | Electric heater when cooling | ON | ON: Enabled OFF: Disabled |
X | X | Appl. | |
P14 | Button lock | 0 | 0 = Unlocked 1 = Auto lock 2 = Manual lock |
X | X | ||
P15 | Fan stage in dead zone (Comfort) (RDF600KN, RDF600KN/VB) 4) |
0 | 0 = Disabled 1 = Low speed (Heat and Cool) 2 = Low speed (Cooling only) |
--- | X |
4) Not available on RDF600KN, RDF600KN/VB SW < V1.8
Note:
Parameter display depends on selected application and function.