|
|
Name | Factory setting | Range |
|
|
|
---|---|---|---|---|---|---|---|
Expert level | |||||||
7167 | P30 | Heat P-band Xp / switching diff | 2 K | 0.5 … 6 K | X | X | |
7168 | P31 | Cool P-band Xp / switching diff | 1 K | 0.5 … 6 K | X | X | |
7170 | P33 | Dead zone Comfort mode | 2 K | 0.5 … 5 K | X | ✓ | Appl. |
7171 | P34 | Setpoint differential | 2 K | 0.5 … 5 K | X | ✓ | Appl. |
243 | P35 | Integral action time Tn - RDF301... / - RDF600KN |
. 5 min |
. 0…10 min |
. X |
. --- |
. P46 |
7172 | P36 | H/C ch'over swi point cooling | 16 °C | 10…25 °C | X | X | P38, P40 |
7173 | P37 | H/C ch'over swi point heating | 28 °C | 27…40 °C | X | X | P38, P40 |
7174 | P38 | Input X1 RDF301….. (range 0..8) RDF600KN, RDF600KN/VB 5) (range 0..10) |
3 = Op mode contact, window contact |
0 = --- (no function) 1 = Room temp ext. sensor / Return air temp (AI) 2 = H/C changeover (AI/DI) 3 = Operating mode contact, Window contact (DI) 4 = Dew point sensor (DI) 5 = Enable electric heater (DI) 6 = Fault input (DI) 7 = Monitor input (Digital) 8 = Monitor input (Temp) 10: Presence detector (DI) |
X | X | |
7175 | P39 | Normal position input X1 | 0 (N.O.) | 0 = Normally open / Open 1 = Normally closed / Close |
X | X | P38 |
7176 | P40 | Input X2 RDF301….. (range 0..8) RDF600KN, RDF600KN/VB 5) (range 0..10) |
1 = Ext. sensor | 0 = --- (no function) 10: Presence detector (DI) |
X | X | |
7177 | P41 | Normal position input X2 | 0 (N.O.) | 0 = Normally open / Open 1 = Normally closed / Close |
X | X | P40 |
7180 | P44 | Actuator running time Y11/Y21 | 150 s | 20…300 sec | X | X | P46 |
P45 | RDF600KN, RDF600KN/VB: Power of electric heater on Y21 (for adaptive temperature compensation |
0.0 kW | 0.0...1.2 kW | --- | X | ||
7182 | P46 | Output Y11/Y21 | ON/OFF (1) | 0 = 3-position 1 = ON/OFF |
X | X | Appl. |
7184 | P48 | ON time minimum 2-pos output | 1 min. | 1...20 min | X | X | P46 |
7185 | P49 | OFF time minimum 2-pos output | 1 min. | 1...20 min | X | X | |
7186 | P50 | Purge time | OFF | OFF: Not active 1…5 min: Active with selected duration |
X | X | P38, P40 |
7187 | P51 | Flow temp limit floor heating | OFF | OFF, 10...50 °C | X | X | P38, P40 |
6286 | P52 | Fan control | 1 | 0 = Disabled 1 = Enabled 2 = Heating only 3 = Cooling only |
X | X | |
1613 | P53 | Fan speeds | 3-speed | 1 = 1-speed 2 = 3-speed |
X | X | P52 |
190 | P54 | Fan overrun time | 60 sec | 0...360 sec | X | X | P52, Appl. |
7188 | P55 | Fan speed switching point high | 100% | 80...100% | X | X | P52, P53, DIP |
7189 | P56 | Fan speed switching point med | 65% | 30..75% | X | X | P52, P53, DIP |
7190 | P57 | Fan speed switching point low | 10% | 1...15% | X | X | P52, P53, DIP |
7191 | P58 | Fan start kick | ON | ON: Enabled OFF: Disabled |
X | X | P52 |
7192 | P59 | On time minimum fan | 2 min | 1...6 min | X | X | P52 |
4770 | P606) | Periodic fan kick Comfort RDF301... RDF600KN, RDF600KN/VB |
0 OFF |
0…89 min, OFF(90*)) | X --- |
--- X |
P52 |
4771 | P61 | Periodic fan kick Eco | OFF | 0…359 min, OFF(360*)) | X | X | P52 |
7193 | P62 | Service filter | OFF (0*)) | OFF, 100…9900 h | X | X | P52 |
1552 | P65 | Protection heating setpoint | 8 °C | OFF, 5…WCoolProt; WCoolProt = 40 °C max |
X | X | |
1604 | P66 | Protection cooling setpoint | OFF | OFF, WHeatProt… 40; WHeatProt = 5°C min |
X | X | |
P67 | Fan start delay (RDF600KN, RDF600KN/VB ) 4) | 0 s | 0...360 s | --- | X | P52, P46 | |
1625 | P68 | Temporary Comfort mode | 0 (= OFF) | 0...360 min | X | X | P02 |
7195 | P69 | Temporary Comfort setpoint | OFF | OFF = Disabled ON = Enabled |
X | X | |
5905 | P71 | Restore factory setting | OFF | OFF = Disabled ON = Reload start "8888" is displayed for 3s during reload process |
X | X | |
P77 | Presence detection | 1 = Standard presence mode | 1 = Standard presence mode 2 = Hotel presence mode |
--- | X |
*) The numbers are displayed in ACS tool
4) Not available on RDF600KN, RDF600KN/VB SW < V1.8
5) On RDF600KN, RDF600KN/VB SW < V1.8, setting range 0…8
6) On RDF301 and RDF301.50, it is recommended that the fan is running in deadzone, i.e. P60=0, or using a return air- or external temperature sensor.
|
|
Name | Factory setting
|
Range
|
|
|
|
---|---|---|---|---|---|---|---|
Communications | |||||||
P81 | Device address 1) | 255 | 1…255 | X | X | ||
460 | P82 | Geographical zone (apartment) 2) | --- | ---, 1...126 | X | X | |
1599 | P83 | Geographical zone (room) 2) | 1 | ---, 1...63 | X | X | |
4815 | P84 | Heat distr zone heating coil | --- | ---, 1...31 | X | X | Appl., P01 |
4816 | P85 | Refrig distr zone cooling coil | --- | ---, 1...31 | X | X | Appl., P01 |
3779 | P88 | Transformation Pre-Comfort | 0 | 0 = Economy 1 = Comfort |
X | X |
1) Physical address = Area.Line. DeviceAddress. Factory setting for Area = 0, Line = 2. Can be changed by special management service e.g. from line coupler or via ACS commissioning tool. |
2) Type = geographical zone A.R.S. In RDF sub zone = fixed value 1. |
|
Name | Range
|
|
---|---|---|---|
Diagnostics & test | |||
d01 | Application number | NONE = (No application) 2P = 2-pipe 2P3P = 2-pipe 3-position 2PEH = 2-pipe with electric heater 4P = 4-pipe |
|
d02 | X1 state | "---" = function not selected 0 = Not activated (for DI) |
|
d03 | X2 state | "---" = function not selected 0 = Not activated (for DI) |
|
d05 | Test mode for checking the Y11/Y21 actuator's running direction 3) | "---" = no signal on outputs Y11 and Y21 OPE = output Y11 forced opening CLO = output Y21 forced closing |
P46 |
3) This parameter can only be quit when the setting is back at "---". Press buttons + and – simultaneously to escape. |