Local override: - Basic Documentation - GDB181.1E/BA - GDB181.1EMBA - GLB181.1E/BA

VAV Compact Controller BACnet MS/TP G..B181.1E/BA

Product Family
OpenAir
Product Group
Damper actuators
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2021-10-26
Document No
A6V10631864_en--_g
Download ID
A6V10695831
Stock No.
S55499-D168
S55499-D169
S55499-D506
Product No.
GDB181.1E/BA
GDB181.1EMBA
GLB181.1E/BA
Access level
Internet
File Type
html

The actuator enters this state when a service tool is connected at the service interface (PPS2).

The actuator enters this state when a service tool is connected by the service interface (PPS2). Available commands:

  • Open / Close (depends on opening direction)

  • Min / Max (depends on Min/Max settings)

  • Stop

If the actuator is in backup mode, it will be controllable in local override but resume the backup mode

  • when the service tool is disconnected,

  • when the local override timeout is exceeded, or

  • when the override control is set to “off”.

    Timeout is 10s after the last read or write access.