Demand-controlled ventilation (DCV) - Basic Documentation - GDB181.1E/BA - GDB181.1EMBA - GLB181.1E/BA

VAV Compact Controller BACnet MS/TP G..B181.1E/BA

Product Family
OpenAir
Product Group
Damper actuators
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2021-10-26
Document No
A6V10631864_en--_g
Download ID
A6V10695831
Stock No.
S55499-D168
S55499-D169
S55499-D506
Product No.
GDB181.1E/BA
GDB181.1EMBA
GLB181.1E/BA
Access level
Internet
File Type
html

Example: AHU control optimization

In combination with a suitable supervisory room controller, an AHU control optimization algorithm can be run using the actual value of the damper position feedback signal.

The control of variable speed drives (VSDs) can be accomplished by various means. Below depicted is DC 0...10 V control, but plants with BACnet MS/TP- or Modbus RTU-controlled VSDs are also possible, depending on the connector layout of the universal / primary controller.

Legend:

Bus Fieldbus (Modbus, BACnet, KNX etc.)

N1 Room unit with temp. sensor

N2 VAV Compact Controllers (supply / extract air)

N3 Universal / primary controller

N4 Variable Speed Drives (VSD)