Mechanical installation / mounting - Basic Documentation - GDB181.1E/BA - GDB181.1EMBA - GLB181.1E/BA

VAV Compact Controller BACnet MS/TP G..B181.1E/BA

Product Family
OpenAir
Product Group
Damper actuators
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2021-10-26
Document No
A6V10631864_en--_g
Download ID
A6V10695831
Stock No.
S55499-D168
S55499-D169
S55499-D506
Product No.
GDB181.1E/BA
GDB181.1EMBA
GLB181.1E/BA
Access level
Internet
File Type
html

Mounting and mounting limitations

For mounting and limitations on mounting (location / position), consulting the mounting instruction [3] is mandatory.

Environmental conditions

The permissible ambient temperature and ambient humidity must be observed (cf. section 8).

Manual control

The actuator may only be manually operated when separated from power supply.

Mechanical limitation of angular rotation

If required, the angular rotation can be set by appropriate adjustment of the adjusting screw.

Configuration and maintenance interface

Connection of PC tool ACS931 / ACS941 to G..B181..
  1. PC (with ACS931 or ACS941)

  2. G..B181..

  3. Strain release strip

Connection of PC tool ACS931 / ACS941 to G..B181..
  1. AST20

  2. G..B181..

  3. Strain release strip