Function - Basic Documentation - GDB181.1E/BA - GDB181.1EMBA - GLB181.1E/BA

VAV Compact Controller BACnet MS/TP G..B181.1E/BA

Product Family
OpenAir
Product Group
Damper actuators
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2021-10-26
Document No
A6V10631864_en--_g
Download ID
A6V10695831
Stock No.
S55499-D168
S55499-D169
S55499-D506
Product No.
GDB181.1E/BA
GDB181.1EMBA
GLB181.1E/BA
Access level
Internet
File Type
html

For VAV boxes and air dampers with an opening range smaller than 0...90°, the position setpoint and feedback signal can be adapted to 0...100%.

  • Adaptive positioning off: Position control / feedback relative to 0°…90°,

🡪Example: 0° 🡪 0%, 18° 🡪 20%, 81° 🡪 90% etc.

  • Adaptive positioning on: Position control / feedback relative to the mechanical lower / upper endstops which are determined in an adaptation run.

    🡪Example: The lower endstop is at 15° and the upper endstop is at 60°

    15° 🡪 0%, 45° 🡪 66%, 60° 🡪 100% etc.