Push button operations
Activity | Push-button operation | Confirmation |
---|---|---|
Display current address (in backward order) |
Press button < 1s | Current address is displayed |
Enter push-button addressing mode | Press button > 1s and < 5s | Red LED shines (release button before LED gets dark) |
Reset to OEM default settings | Press button > 10s | Orange LED flashes |
LED colors and patterns
Color | Pattern | Description |
---|---|---|
Green | steady | Start-up |
1s on, 5s off | Fault free operation (“life pulse”) | |
flashing | Bus traffic 1) | |
Orange | 1s on, 5s off | Backup mode entered |
Red | steady | Mechanical fault / device jammed |
flashing fast | Sensor error: Pressure tubes interchanged or „Invalid configuration“ | |
flashing slowly | Sensor error: Internal read error | |
1s on, 5s off | Internal error |
1) LED color is orange flashing for devices from Rev. A, cf. 0