When setting the minimum / maximum air volume flow in the supervisory controller, the VAV Compact Controller has to be configured with = 0% and = 100 %.
Setting example A1
VAV ratio control 1 : 1
Supply air | Extract air | |||
---|---|---|---|---|
Vmin | Vmax | Vmin | Vmax | |
Supervisory controller | 20 % | 80 % | 20 % | 80 % |
VAV Compact Controller | 0 % | 100 % | 0 % | 100 % |
Reference signal: Ysupply_air = Yextract_air = 35 %
Result: Vsupply_air = Vextract_air = 35 %
Setting example A2
VAV ratio control, 20 % constant excess supply air volume flow (positive pressure in the room)
Supply air | Extract air | |||
---|---|---|---|---|
Vmin | Vmax | Vmin | Vmax | |
Supervisory controller | 20 % | 80 % | 0 % | 60 % |
VAV Compact Controller | 0 % | 100 % | 0 % | 100 % |
Reference signal: Ysupply_air = 35 %, Yextract_air = Ysupply_air - 20 % = 15 %
Result: Vsupply_air = 35 %, Vextract_air = 15 %
Setting example A3
VAV ratio control, 20 % constant excess extract air volume flow (negative pressure in the room)
Supply air | Extract air | |||
---|---|---|---|---|
Vmin | Vmax | Vmin | Vmax | |
Supervisory controller | 20 % | 80 % | 40 % | 100 % |
VAV Compact Controller | 0 % | 100 % | 0 % | 100 % |
Reference signal: Ysupply_air = 35 %, Yextract_air = Ysupply_air + 20 % = 55 %
Result: Vsupply_air = 35 %, Vextract_air = 55 %