Parameters - Basic Documentation - GDB181.1E/BA - GDB181.1EMBA - GLB181.1E/BA

VAV Compact Controller BACnet MS/TP G..B181.1E/BA

Product Family
OpenAir
Product Group
Damper actuators
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2021-10-26
Document No
A6V10631864_en--_g
Download ID
A6V10695831
Stock No.
S55499-D168
S55499-D169
S55499-D506
Product No.
GDB181.1E/BA
GDB181.1EMBA
GLB181.1E/BA
Access level
Internet
File Type
html
ID Obj. Type Object Name Property Name Prop. ID Range / Enum. Default

1

MSV

ActCommand

ActCommand

PV

1 = Ready
2 = Reserved
3 = Selftest
4 = ReInitDevice
5 = RemoteReset

1

2

MSV

Direction

Direction

PV

1 = CW,
2 = CCW

1

3

MSV

OperatingMode

OperatingMode

PV

1 = VAV

2 = Pos

1

4

MSV

AdaptiveMode

AdaptiveMode

PV

1 = Absolute
2 = Adaptive

1

5

MSV

BackupMode

BackupMode

PV

1 = Backup Position
2 = Keep Still
3 = Disabled

3

0

AV

BackupPosition

BackupPosition

PV

0..100%

0%

0

PIV

BackupTimeout

BackupTimeout

PV

0...65535 s

900s

1

AV

MinPosition

MinPosition 1)

PV

0..100%

0%

2

AV

MaxPosition

MaxPosition 1)

PV

0..100%

100%

3

AV

VnValue

VnValue

PV

0.77..3.16

1.00

4

AV

Vnom

VnomAbsBox

PV

0..50‘000 m3/h

100 m3/h

5

AV

VminScale

VminScale

PV

-20..100%

0%

6

AV

VmaxScale

VmaxScale

PV

0..120%

100%

1

PIV

AltitudeLevel

AltitudeLevel

PV

0..5000 m

500 m

2

PIV

RunTime Actuator

RunTimeActuator

PV

150 s

6

MSV

UnitSwitch

UnitSwitch

PV

1 = m3/h

2 = l/s

1

1) rel. to adaption (AdaptiveMode)