PC software ACS941 and ACS931 - Basic Documentation - GDB181.1E/BA - GDB181.1EMBA - GLB181.1E/BA

VAV Compact Controller BACnet MS/TP G..B181.1E/BA

Product Family
OpenAir
Product Group
Damper actuators
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2021-10-26
Document No
A6V10631864_en--_g
Download ID
A6V10695831
Stock No.
S55499-D168
S55499-D169
S55499-D506
Product No.
GDB181.1E/BA
GDB181.1EMBA
GLB181.1E/BA
Access level
Internet
File Type
html

Areas of use

The PC software ACS941 is designed for service and maintenance staff and is used for setting and displaying the parameter values on a PC. Instructions for use of this software can be found in [7].

The PC software ACS941 allows to set or to display the parameters as listed in section 5.1. The software supports trend functions and allows comparing the values set by the OEM with the values currently stored in the device. Thus, manipulations by parties other than the OEM can be detected.

Figure 1: ACS941 with VAV (left) and network (right) configuration pane

Next to the PC software ACS941, an OEM version ACS931 with extended functionality is available as well. ACS931 allows setting the parameter Vn and changing the OEM default values. Its distribution is therefore restricted to OEM customers. For more details, see [6].