Process values - Basic Documentation - GDB181.1E/BA - GDB181.1EMBA - GLB181.1E/BA

VAV Compact Controller BACnet MS/TP G..B181.1E/BA

Product Family
OpenAir
Product Group
Damper actuators
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2021-10-26
Document No
A6V10631864_en--_g
Download ID
A6V10695831
Stock No.
S55499-D168
S55499-D169
S55499-D506
Product No.
GDB181.1E/BA
GDB181.1EMBA
GLB181.1E/BA
Access level
Internet
File Type
html
ID Obj. Type Object Name Property Name Prop. ID Range / Enum. Default

0

AO

Setpoint

Setpoint

PV

0..100 %

LocalOverride

SF

1 = Off
2 = On

1

0

AI

ActualPosition

ActualPosition

PV

0..100%

ActPosCOV

CI

1%

5%

1

AI

ActualFlow
Relative

ActualFlowRelative

PV

0..100%

ActFlowRelCOV

CI

1%

5%

2

AI

ActualFlow
Absolute

ActualFlowAbsolute

PV

0..60‘000 m3/h

ActFlowAbsCOV

CI

0.1 m3/h

10 m3/h

3

AI

ActualPressure

ActualPressure

PV

0..500 Pa

ActPressureCOV

CI

0.1 Pa

10 Pa

0

MSV

OverrideControl

OverrideControl

PV

1 = Off
2 = Open
3 = Close
4 = Stop
5 = GoToMin
6 = GoToMax

1