Design and device parts - Basic Documentation - GDB181.1E/BA - GDB181.1EMBA - GLB181.1E/BA

VAV Compact Controller BACnet MS/TP G..B181.1E/BA

Product Family
OpenAir
Product Group
Damper actuators
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2021-10-26
Document No
A6V10631864_en--_g
Download ID
A6V10695831
Stock No.
S55499-D168
S55499-D169
S55499-D506
Product No.
GDB181.1E/BA
GDB181.1EMBA
GLB181.1E/BA
Access level
Internet
File Type
html

The VAV Compact Controllers consist of a differential pressure sensor, actuator and digitally configurable control electronics. They are intended for mounting on damper shafts of a minimum length of 30 mm. They consist of base and 2-sectional housing.

Components contained in the base:

  • Steel base plate with damper drive shaft fixing for different drive shaft diameters / cross-sectional areas (cf. section 2.3) and angular rotation limiter,

  • maintenance-free, low-noise gear train,

  • magnetic hysteresis clutch with practically contact-free force transmission; this means that the actuator is locking- and overload-proof, also in continuous operation.

Components contained in the housing (Note: the housing cover can’t be removed):

  • controller electronics,

  • differential pressure sensor,

  • synchronous motor for the damper actuator.

Main device parts

3547J01
  1. Shaft attachment screw

  2. LED

  3. Push button

  4. Configuration and maintenance interface (below cover)

  5. Connection nozzle for measuring differential pressure in the VAV box

  6. Connection nozzle for measuring differential pressure in the VAV box ("+": Side with higher pressure)

  7. Two connecting cables (power and communications), 2-core each

  8. Disengagement of gear train

  9. Rotation angle display

  10. Rotation angle check screw

Gear train disengagement

Manual control of the air dampers is possible by gear train disengagement (8) when the VAV Compact Controller is disconnected from the power supply.