The bus address (RS-4895) can be set without a separate tool by using the push-button and LED. For instructions on setting VAV and communication parameters with configuration and maintenance tools, cf. section 5.2.
Display current address (digits in reverse order)
To display the current address, press button <1s.
Colors | ||
---|---|---|
1-digits: red | 10-digits: green | 100-digits: orange |
Example for address 124: | ||
LED | ||
Note | The address is entered and shown in reverse order. |
Set new address
Enter addressing mode: press button > 1s until LED shines red, then release button (before LED gets dark).
Enter digits: press button n-times 🡪 LED flashes per button press (feedback).
- Colors: 1-digits: red / 10-digits: green / 100-digits: orangeStore digits: hold button pressed until LED shines in color of following digits – release button,
Save whole address: hold button pressed until LED shines red (address confirmation) 🡪 release button.
If the button is released before the LED shines red, the address is discarded.
An address can be stored at any time, i.e. after setting the 1-digits, or after setting the 1- and the 10-digits.
Entered address is repeated one times for confirmation.
Examples
Set address “124”:
Enter addressing mode
Set 1-digits: Press button 4-times 🡪 LED flashes red per button press
Store 1-digits: press button until LED shines green – release button
Set 10-digits: Press button 2-times 🡪 LED flashes green per button press
Store 10-digits: press button until LED shines orange – release button
Set 100-digits: Press button 1-times 🡪 LED flashes orange per button press
Store address: press button until LED shines red – release button
🡪 address is stored and displayed 1x for confirmation.
Set address “50”:
Enter addressing mode
Skip 1-digits: Hold button pressed until LED shines green – release button
Set 10-digits: Press button 5-times 🡪 LED flashes green per button press
Store address (skip 100-digits): hold button pressed until LED shines red – release button
🡪 address is stored and displayed 1x for confirmation.
Set address “9”:
Enter addressing mode
Set 1-digits: Press button 5-times 🡪 LED flashes red per button press
Store address: press button until LED shines red
🡪 address is stored and displayed 1x for confirmation.