Goal and purpose
This document contains all information on the 'Sinteso Test' app.
You can use 'Sinteso Test' to perform the following work steps in the FS20 fire detection system:
- Simplified commissioning of the peripheral devices using the 'One-step commissioning' function
- Testing peripheral devices and recording the test date
- Exporting the test data as an STR report for further processing in Excel
- Comparing the data stored in the detection tree with the device information for installed peripheral devices
- Simplified operation of the detector exchanger and tester FDUD292 via the FDUD remote screen of 'Sinteso Test'
Scope
The information in this document applies as of app version 4.0.0 and market package MP8.
Target groups
The information in this document is intended for the following target groups:
Target group | Activity | Qualification |
---|---|---|
System owner |
|
|
Commissioning personnel |
|
|
Maintenance personnel |
|
|
Source language and reference document
- The source/original language of this document is German (de).
- The reference version of this document is the international version in English. The international version is not localized.
Document identification
The document ID is structured as follows:
A6Vxxxxxxxx_aaAA_vv
A6Vxxxxxxxx_--AA_vv
A6Vxxxxxxxx_aa--_vv
A6Vxxxxxxxx_----_vv
ID code 1 |
Description |
---|---|
A6Vxxxxxxxx |
STEP-ID generated by the STEP system |
_ |
Separator |
aa |
Language abbreviation in accordance with ISO 639-1 |
AA |
Country abbreviation in accordance with ISO-3166-1 |
-- |
Multilingual or international |
vv |
Document version, single or double digit: a, b, …z; aa, ab, …az; ba, bb, …bz; etc. |
1 |
Some documents have different ID codes that are generated by an earlier system. There are also documents with up-to-date ID codes along with additional features in the designation. |
ID code |
Examples |
---|---|
ID_languageCOUNTRY_version |
A6V10215123_deDE_a |
Date format
The date format in the document corresponds to the recommendation of international standard ISO 8601 (format YYYY-MM-DD).
Presentation conventions
Text markups
Special text markups are used as follows in this document:
⊳ | Prerequisite for an instruction telling you what to do |
Instruction with at least two steps | |
Instruction with one step | |
– | Variant, option, or detailed information on an instruction |
⇒ | Interim result of an instruction |
⇒ | Final result of an instruction |
Lists | |
[➙ X] | Reference to a page number |
'Text' | Quote, exact match |
<Button> | Identification of buttons |
> | Indicates a link and identifies steps in a sequence, e.g., 'Menu bar' > 'Help' > 'Help topics' |
↑ Text | Identifies a glossary entry |
Additional information and tips
The 'i' symbol identifies additional information and tips to simplify the procedure.
Open-source software (OSS) licenses
You will find the license texts for the open-source software embedded in the product in document A6V10432127. See chapter 'Applicable documents'.