Detection tree view

Item

Designation

Function

1

Arrow

Jump to the higher level

Navigation

Access the navigation menu

2

Level

Level to which the elements displayed belong

3

'App Comments'

General text comments on all detection tree levels

4

Displayed devices

Number of displayed filter and search results and total number of peripheral devices on this level

5

'Search'

'Filter'

  • Search for a character string in the detection tree
  • Select filter for displaying peripheral devices

Information: When filtering is active, the filter indicator is shown in red; when it is inactive, it is white.

6

Element

  • Elements of the selected detection tree level
  • Buttons to switch to the next level down

Untested devices

Number of non-tested peripheral devices in an element

Information: Peripheral devices that have been tested manually or with the detector exchanger and tester are considered to be tested in the detection tree.

Tested devices

All peripheral devices in an element have been tested

Information: Peripheral devices that have been tested manually or with the detector exchanger and tester are considered to be tested in the detection tree.

Element not tested

This element has not been tested

Information: Peripheral devices that have been tested manually or with the detector exchanger and tester are considered to be tested in the detection tree.

Unassigned devices

Number of non-assigned peripheral devices in an element

Assigned devices

All peripheral devices in an element have been assigned

Element not assigned

This element has not been assigned

Settings

Name

Function

'Bluetooth'

Switch the 'Sinteso Test' Bluetooth function on and off

'Tester Selection'

Select detector exchanger and tester

'Import XML file'

Import encrypted eXML file with configuration data

'Import STR file'

Import encrypted eSTR file with saved comments and a list of the tested peripheral devices

'Export STR file'

Export comments and list of tested peripheral devices to STR files

Information: An unencrypted and an encrypted version are generated. The unencrypted file can be opened as a test report in Excel and processed. The encrypted file serves as a backup.

'Activate / deactivate display or speech output'

Set which information is displayed or read out in the detailed view for a peripheral device

'Group'

Switch the display for the group number on and off

Information: Can only be selected if the country-specific 'Plan no.' message layout is used.

'Sound volume'

Set the sound level

'Date Filter Period'

Determine a preset time period in which the 'Tested' and 'Untested' filter criteria are to apply

Example: For the value '12 months', all devices that have been tested / not tested in the past 12 months are taken into account.

Information: This setting is only activated when 'Default' and 'Apply' are selected in the filter criteria. The setting is stored temporarily and is also retained after a restart.

'Display site information'

Display 'Site Name', 'Site Number', and 'Date of last download'

Information: 'Date of last download' is the date when the configuration data was exported from the fire control panel

'Application version'

Display the 'Sinteso Test' version

Detailed view

In the detailed view, data from the detection tree which is assigned to a 'Channel' or peripheral device is displayed.

Detailed view of a tested peripheral device

Item

Function

1

Data from the detection tree

2

Mark as manually tested or delete marking

3

Mute voice output or revoke mute status

4

The 'Manual Test Date' entry displays the date of a manual test. This is the date when the 'Manually Tested' checkbox was last activated.

Information: From V3.0.0 onward, the application shows all devices in the 'Detection' view, regardless of whether they can be automatically tested with the detector exchanger and tester or not. Devices that cannot be automatically tested with the detector exchanger and tester must be tested manually and the test date can be recorded by checking the 'Manual Test Date' box in 'Sinteso Test'.

5

The 'FDUD Test Date' entry displays the date of a test with the detector exchanger and tester.

6

The 'Panel Activation Date:' entry displays the last activation date according to site data from SintesoWorks.

Information: The test date is shown as 'Panel Activation Date:' for devices that were tested before the site data was loaded.

7

Play audio comment

8

Record audio comment

9

Delete recorded audio comment

10

Text field for entering a text comment