Input/output module FDnet/C-NET
| FDCIO221 |
---|---|
Supply | |
Operating voltage | DC 12…33 V |
Operating current (quiescent) | Max. 0.4 mA |
Relay output (ohmic) | AC 22 V, 2 A, max. 44 VA DC 30 V, 2 A, max. 60 W |
Line resistance (input) | Max. 20 Ω |
Communication protocol | FDnet/C-NET |
Connection terminals | 0.2…2.5 mm² |
Ambient conditions | |
Operating temperature | -25…+70 °C |
Storage temperature | -30…+75 °C |
Air humidity (non-condensing) | ≤95 % rel. |
Color | |
| ~RAL 9010, pure white |
| Transparent matt |
| ~ RAL 9010, pure white |
Protection category (IEC 60529) | |
| IP30 |
| IP65 |
Standards | EN 54-17, EN 54-18 |
Approvals | |
| G209067 |
| 531h/02 |
| 3038448 |
| MEDB00003UU |
System compatibility | |
| FS20 |
| FS720 |
| FDCIO222 | FDCIO224 |
---|---|---|
Supply | ||
Operating voltage | DC 12…33 V | |
Operating current (quiescent) | Max. 0.75 mA | |
Relay output | AC 250 V / 4 A, max. 1000 VA DC 30 V / 4 A, max. 120 W | |
Communication protocol | FDnet/C-NET | |
Connections | ||
| 0.2…1.5 mm² (with 2.5 mm² connection terminal DBZ1190 AB) | |
| Plug connection 3.5 mm jack socket | |
Ambient conditions | ||
Operating temperature | -25…+60 °C | |
Storage temperature | -30…+65 °C | |
Air humidity (non-condensing) | ≤95 % rel. | |
Color | ||
| ~RAL 9010, pure white | |
| Transparent matt | |
| ~ RAL 9010, pure white | |
Protection category (IEC 60529) | ||
| IP30 | |
| IP65 | |
Standards | CEA GEI I-084 | |
Approvals | ||
| G204029 | G207001 |
| 531m/02 | - |
| 3029351 | 3029351 |
| MEDB00003UU | MEDB00003UU |
System compatibility | ||
| FS20, AlgoRex, SIGMASYS | |
| FS720 |
| FDCIO223 |
---|---|
Supply | |
FDnet/C-NET operating voltage | DC 12…33 V |
Operating current | Max. 0.75 mA |
Maximum current connection factor | 3 |
External power supply | |
Input voltage | DC 18…32 V |
Operating current without secondary load at 24V | 26 mA (typ.) 60 mA (max.) |
Operating current with secondary load | Max. 2 A |
Inputs/outputs as: | |
Collective detector line/conventional detector line | 110 series, MS9, Sigmacon, AlgoRex, Synova600, Synova300, Apollo Series 65 / Orbis or similar |
| 32 |
| 20 V Transzorb diode or EOL22 (Ex) |
Control output | DC 24 V ±5 % / max. 1x 1.5 A or 2x 1 A (fuse on 24 V supply line and on output side) |
Contact input
| 3.3 kΩ / 680 Ω, 2.7 kΩ / 560 Ω, 3.3 kΩ |
Ambient conditions | |
Operating temperature | -25…+60 °C |
Storage temperature | -30…+65 °C |
Air humidity | ≤85 % rel. (no freezing or condensing at low temperature) |
Communication protocol | FDnet/C-NET |
Connections | |
Pluggable connection terminals | 0.2…1.5 mm² (with 2.5 mm² connection terminal DBZ1190-AB) |
MC link | Plug-type connection, 3.5 mm jack socket |
Color | |
Housing | ~RAL 9010, pure white |
Cover | Transparent matt |
Housing FDCH221 | ~RAL 9010, pure white |
Protection category (IEC 60529) | |
When mounted on a U-rail in a fire control panel | IP30 |
With housing FDCH221 | IP65 |