Type | Designation | Digital audio matrix | ||
---|---|---|---|---|
PC2001-A1 Digital audio matrix (4/4/4) | PC2002-A1 Digital audio matrix (0/4/4) | PC2003-A1 Digital audio matrix (4/4/16) | ||
PCA2002-A1 | ATP AF2GUD-2*** SD 2 GB Card | ● | – | ● |
PCA2004-A1 | EOL3 (active) | ● | ● | ● |
PCA2005-A1 | Loop isolator (100V) | – | – | ● |
PCA2007-A1 | Automated volume control microphone | ● | – | ● |
PCA2008-A1 | Automated volume control module | ● | – | ● |
PCA2014-A1 | Backup extension PC2003 | – | – | ● |
Type | Designation | Digital audio matrix | |
---|---|---|---|
PC2005-A1 Digital audio matrix no supervision (4/4/0) | PC2006-A1 Digital audio matrix no supervision (0/4/0) | ||
PCA2002-A1 | ATP AF2GUD-2*** SD 2 GB Card | ● | – |
PCA2004-A1 | EOL3 (active) | – | – |
PCA2005-A1 | Loop isolator (100V) | – | – |
PCA2007-A1 | Automated volume control microphone | ● | – |
PCA2008-A1 | Automated volume control module | ● | – |
PCA2014-A1 | Backup extension PC2003 | – | – |
● Compatible
– Not compatible
All other devices can be used with all digital audio matrices.