ICPDAS I-7510 (RS485, isolated)
| PNA2009-A1 |
---|---|
Supply | |
Power supply | DC 24 V (10…30 V) |
Power consumption | 2.2 W |
Current consumption | 90 mA at 24 V |
Protection | Power reverse Over-voltage Brown-out |
Interfaces | |
Serial interfaces | Asynchronous half-duplex 2-wire RS-485 |
Transmission speed | 300...115200 bps |
Max. cable length | 400 m at 115200 bps |
Isolation | |
Isolation type | 2-way optical isolation |
Isolation voltage | DC 3000 V |
Ambient conditions | |
Operating temperature | -25…+75 °C |
Storage temperature | -25…+75 °C |
Humid environments (without moisture condensation) | 10...90 % rel. |
Connections | |
Screw terminals | 2x plug-in 10-pin connector blocks |
Housing | Enclosed housing |
Mounting | DIN rail mounting (TS35) |
Dimensions and weights | |
W x H x D mm | 72 x 122 x 35 |
Weight | 900 g |
Standards | EN 54‑16 |