TAS ULE-614 Dialer PCA2015-A1
The 'TAS ULE-614 Dialer' PCA2015-A1 is a Gateway between the telephone system (VoIP) and Cerberus PACE. It provides an audio communication over the telephone system and the Cerberus PACE via electrically isolated analog audio input and analog audio output. The Cerberus PACE system can be controlled with 2 remote controlled electrically isolated digital output contacts. The PCA2015-A1 has 2 digital inputs to send status information. On a status change the PCA2015-A1 calls up to 3 pre-configured telephone numbers automatically.
The PCA2015-A1 comes with LAN interface 10/100 Base T(x) (VoIP with SIP-Protocol).
Müller SC 95.47 PRO Clock PCA2016-A1
The 'Müller SC 95.47 PRO Clock' PCA2016-A1 is a main clock for the Cerberus PACE system. It provides clock pulses to synchronize the connected system. The programming package is included in the product package. With an additional DCF77 or GPS radio receiver (PCA2020-A1, PCA2021-A1) the time can be set and adjusted automatically.
The PCA2016-A1 comes in a 19" housing.
ITEC CD/USB/SD-Player PCA2019-A1
An 'ITEC CD/USB/SD-Player' PCA2019-A1 is a message or music player for the standard application. It is a player offering a front-loading CD drive, a USB plug and a SD card slot. The PCA2019-A1 offers an LCD-display, direct track access buttons, program, random and repeat functions and an infrared remote control device.
It shall not be used for evacuation messages. The PCA2019-A1 comes in a 19" housing.
Müller Clock FU 30.00 PRO GPS receiver PCA2020-A1
The 'Müller Clock FU 30.00 PRO GPS receiver' PCA2020-A1 is a GPS receiver for the 'Müller SC 95.47 PRO Clock' PCA2016-A1 main clock. It provides a time synchronization with a GPS signal. The PCA2020-A1 comes in a wall mount housing.
Müller Clock FU 20.00 PRO DCF77 receiver PCA2021-A1
The 'Müller Clock FU 20.00 PRO DCF77 receiver' PCA2021-A1 is a GPS receiver for the 'Müller SC 95.47 PRO Clock' PCA2016-A1 main clock. It provides a time synchronization with the DCF77 signal.
The PCA2021-A1 comes in a wall mount housing.