Input/output modules
| PCIO2001-A1 | PCIO2002-A1 |
---|---|---|
Supply | ||
Power supply | DC 24 V (18 V <36 V) | DC 24 V (18 V <36 V) |
Current consumption | 56 mA | 56 mA/200 mA when 8 relays are active |
Internal power supply | DC 10 V | DC 12 V |
Maximum load | 100 mA / DC 10 V | 100 mA / DC 12 V |
Logic control inputs | ||
Logic level | Logic off: <1.6 V Logic on: >8 V | Logic off: <3.0 V Logic on: >7 V |
Input voltage range | DC 0…36 V | DC 0…30 V |
Input current at 12 V / 24 V | 0.5 mA at 12 V 1 mA at 24 V | 0.5 mA at 12 V 1 mA at 24 V |
Logic control outputs | ||
Number and type | 16 electrically isolated open collector outputs | 8 electrically isolated relay outputs with 2-pole changeover contacts |
Max. voltage | DC 35 V | AC 100 V, DC 30 V |
Max. current per output | 80 mA | 5 A |
Isolation voltage | 3.75 kV | 10 kV |
Analog control inputs | ||
Input voltage range | DC 0...10 V | DC 0...10 V |
Number | 8 (max. 15 / matrix) | 8 |
Resolution | 8 bit | 8 bit |
Input current at 10 V | 0.2 mA | 0.2 mA |
Interface RS485 | ||
Serial interface to matrices | 1x RS485 | |
Baud rate | 9600, 19200, 56700, 115200 Baud | |
Module connections | Up to 4 modules via RS485 | |
Max. cable length | 500 m | |
Interface RS232 | ||
Baud rate | 19200 Baud | - |
Module connections | 1 module via RS232 | - |
Max. cable length | 3 m | - |
Ambient conditions | ||
Operating temperature | -5…+40 °C | |
Storage temperature | -20…+70 °C | |
Operation in humid environments (without moisture condensation) | 10...90 % rel. | |
Storage in humid environments (without moisture condensation) | 5...90 % rel. | |
Mounting | ||
Attachment | DIN rail mounting (TS35) | |
Maximum conductor cross-section | 1.5 mm² Compatible with CAT5 cables (VDC+, GND, DATA+, DATA- signals) | |
Dimensions and weights | ||
W x H x D mm | 125 x 95 x 35 | 162 x 102 x 47 |
Weight | 150 g | 295 g |
Standards | EN 54-16 |
Output modules
| PCO2002-A1 | PCO2003-A1 |
---|---|---|
Supply | ||
Power supply | DC 24 V (18 V <36 V) | |
Current consumption | 56 mA /200 mA when 8 relays are active | |
Internal power supply | DC 12 V | |
Maximum load | 100 mA / DC 12 V | |
Logic control outputs | ||
Number and type | 8 electrically isolated relay outputs with 2-pole changeover contacts | |
Max. voltage | AC 100 V, DC 30 V | |
Max. current per output | 5 A | |
Isolation voltage | 10 kV | |
Interfaces | ||
Serial interfaces | RS485 | - |
Baud rate | 9600, 192000, 56700, 115200 Baud | - |
Module connection | Up to 4 modules via RS485 | - |
Max. cable length | 500 m | - |
Ambient conditions | ||
Operating temperature | -5…+40 °C | |
Storage temperature | -20…+70 °C | |
Operation in humid environments (without moisture condensation) | 10...90 % rel. | |
Storage in humid environments (without moisture condensation) | 5...90 % rel. | |
Mounting | DIN rail mounting (TS35) | |
Dimensions and weight | ||
W x H x D mm | 162 x 102 x 47 | 162 x 102 x 47 |
Weight | 282 g | 258 g |
Standards | EN 54-16 |