Backup extension PC2003
| PCA2014-A1 |
---|---|
Audio inputs / outputs | |
Number of audio inputs 0 dB (Output from PC2003) | 4 |
Number of audio outputs 0 dB | 4 (to regular amplifier) 1 (to backup amplifier) |
Max input or output level | +15 dB (symmetrical) |
Digital inputs | |
Numer of inputs | 2 |
Function | Audio input selection for backup amplifier |
Logic level | Logic off: <1.6 V Logic on: >8 V |
Input voltage range | DC 0…18 V |
Input current at 10 V | 0.2 mA |
Ambient conditions | |
Operating temperature | -5…+40 °C |
Storage temperature | -20…+70 °C |
Operation in humid environments (without moisture condensation) | 10...90 % rel. |
Storage in humid environments (without moisture condensation) | 10...90 % rel. |
Connections | Plug-in screw terminal blocks |
Housing type | Open frame design |
Mounting | Direct on PC2003-A1 |
Dimensions and weights | |
W x H x D mm | 35 x 45 x 35 |
Weight | 22 g |
Standards | EN 54-16 |