Camdenboss RJ45 Interface

 

PNA2008-A1

Network standards

Conforms to IEEE 802.3, 100Base-TX, 10Base

Ambient conditions

Operating temperature

-20…+70 °C

Storage temperature

-20…+70 °C

Operation in humid environments

(without moisture condensation)

10...90 % rel.

Storage in humid environments

(without moisture condensation)

5...90 % rel.

Connections

1 RJ45 connector

9 screw terminals 0.2...4 mm2

Housing type

Open frame

Mounting

DIN rail mounting (TS35)

Dimensions and weights

W x H x D mm

34 x 45 x 83

Weight

40 g

Standards

EN 54‑16