PHA2007-A1

'Battery tray (19")'

  • Battery tray
  • For all 80 x 80 Rittal and ERA cabinets
  • Secure fixation of the batteries
  • Tension straps to fix the batteries at the battery tray
  • Holds up to 4x 150 Ah front terminal batteries

PHA2009-A1

'Cable kit for batteries (19’’)'

  • Cable kit to connect batteries
  • For all 19” cabinets
  • A kit connects one battery set with 2 batteries (24 V)
  • Pre-assembled cables with cable lugs and wire end ferrules
  • DIN rail fuse holder with fuse 100 A for battery
  • Fuse holder with fuse 1 A for battery middle contact measurement