SD cards
| PCA2002-A1 |
---|---|
Supply | |
Power supply | 2.7…3.6 V |
Current consumption | <50 mA |
Cycle frequency | 50 Mhz max. |
Performance data | |
Storage capacity | 2 GB |
Number of insertions | At least 10.000 insertions |
Data storage period | 10 years |
Service life | 10.000 sequences (read/write/delete) |
Shock resistance | 1000 G |
Vibration | Maximum 15G peak-to-peak |
Resistance | Water-tight Dust-tight ESD protection |
Interfaces | |
Plug-in contacts | 8 pins |
Ambient conditions | |
Operating temperature | 0…+70 °C |
Storage temperature | 0…+70 °C |
Operation in humid environments (without moisture condensation) | 10...90 % rel. |
Storage in humid environments (without moisture condensation) | 5...90 % rel. |
Dimensions and weights | |
W x H x D mm | 11 x 1 x 15 (+/- 0.1) |
Weight | 0.4 g |