Battery tray (19")
| Battery tray (19") |
---|---|
Load capacity | Max. 4 batteries with each max. 58 kg |
Material | Sheet-steel |
Mounting | In Rittal or ERA cabinets 80 x 80 |
Battery fixture | Tension straps |
Dimensions and weights | |
W x H x D mm | 797 x 568 x 83 |
Weight | 11.7 kg |
Standards | EN 54-16 |
Cable kit for batteries (19’’)
| Cable kit for batteries (19’’) |
---|---|
Material | Copper Cable |
Mounting | In all 19" cabinets |
Battery set | One set of batteries, 2 batteries with 24 V |
Fuses | |
Fuse for batteries | DIN rail fuse holder with fuse 100 A |
Fuse for middle contact measurement | Fuse holder with fuse 1 A |
Dimensions and weights | |
Cables to batteries | 2 x 2.7 m, 25 mm2 pre-assembled with cable lugs and wire end ferrules |
Cable for middle contact measurement | 1 x 2 m, 1.5 mm2 pre-assembled with cable lugs and wire end ferrules |
Weight | 2.4 kg |