PN2009-A1

'RS485 module (1 port, DIN rail)'

  • Provides isolated signals for external 'PACE-Bus' (RS485) components
  • 1x 'PACE-Bus' (RS485) port
  • 2-way optical isolated 'PACE-Bus' (RS485) repeater
  • Provides controlled DC 24 V electrically isolated output
  • Provides electrically isolated analog audio input
  • Provides electrically isolated analog audio output
  • Monitoring of the external DC 24 V line for ground faults
  • 35 mm DIN rail mounting model for the installation in a system cabinet

PCA2001-A1

'Ground fault monitoring (24V)'

  • Monitoring of the external DC 24 V line for ground faults
  • Used with remote system components
    (Required when the 24 V line exits the system cabinet to supply energy to components such as the fire brigade microphone)
  • Fault message via relay changeover contact (Fault / Okay)
  • Fault indicated via LED on module
  • Switch to a lower sensitivity of 10 kOhm via jumper setting
  • All connections on plug-in terminal blocks
  • 35 mm DIN rail mounting model for the installation in a system cabinet

PCA2011-A1

'MeanWell SD-50B-24 DC/DC Converter (50W)'

  • Controlled DC 24 V (50 W) output voltage, electrically isolated
  • Internal 24 V energy supply protected against short circuits on the external 24 V supply line outside the system cabinet
  • Protected against short circuits, overloading and overvoltage
  • DC 1500 V I/O isolation
  • 100 % full load burn-in test
  • Fixed switch frequency of 83 kHz
  • 35 mm DIN rail mounting model for the installation in a system cabinet

PCA2018-A1

'MeanWell SD-100B-24 DC/DC Converter (100W)'

  • Controlled DC 24 V (100 W) output voltage, electrically isolated
  • Internal 24 V energy supply protected against short circuits on the external 24 V supply line outside the system cabinet
  • Protected against short circuits, overloading and overvoltage
  • DC 1500 V I/O isolation
  • 100 % full load burn-in test
  • Fixed switch frequency of 83 kHz
  • 35 mm DIN rail mounting model for the installation in a system cabinet