PCIO2001-A1

'Input/Output extension (digital 16)'

  • Provides additional control inputs and outputs
  • For use with all digital audio matrices
  • Communication via 'PACE-Bus' RS485 or RS232 interfaces
  • Extends a digital audio matrix by additional 16 logic control outputs
  • Outputs are electrically isolated
  • Extends a digital audio matrix by additional 16 logic control inputs
  • Extends a digital audio matrix by additional 8 analog control inputs
  • 35 mm DIN rail mounting model for the installation in a system cabinet

PCIO2002-A1

'Input/output module (digital, 16)'

  • Provides additional control inputs and relay outputs
  • For use with all digital audio matrices
  • Communication via 'PACE-Bus' (RS485) interfaces
  • Extends a digital audio matrix by additional 16 logic control inputs
  • Extends a digital audio matrix by additional 8 analog control inputs
  • Extends a digital audio matrix by additional 8 relay outputs
  • The component includes 8 relays with 2-pole changeover contacts
  • The maximum permissible switching current for each changeover contact is 5 A / 100 V
  • 35 mm DIN rail mounting model for the installation in a system cabinet

PCO2002-A1

'Output module (relay, 8)'

  • Provides additional relay outputs
  • For use with all digital audio matrices
  • Communication via 'PACE-Bus' (RS485) interfaces
  • Extends a digital audio matrix by additional 8 relay outputs
  • The component includes 8 relays with 2-pole changeover contacts
  • The maximum permissible switching current for each changeover contact is 5 A / 100 V
  • 35 mm DIN rail mounting model for the installation in a system cabinet

PCO2003-A1

'Output extension (relay, 8)'

  • Provides additional relay outputs
  • Extension module for PCIO2002-A1 and PCO2002-A1
  • Communication via 'PACE-Bus' (RS485) interfaces
  • Extends a digital audio matrix by additional 8 relay outputs
  • The component includes 8 relays with 2-pole changeover contacts
  • The maximum permissible switching current for each changeover contact is 5 A / 100 V
  • 35 mm DIN rail mounting model for the installation in a system cabinet