EOL3 (active)
| PCA2004-A1 |
---|---|
Supply | |
Power supply | AC 8…100 V |
Power consumption | Max. 150 mW Typ. 100 mW |
Max. line output (corresponds to max. amplifier output on speaker line) | 500 W |
Cable connection | Max. 2x 1.5 mm² |
Maximum number of modules in use | |
Max. number of modules per amplifier | 16 |
Max. number of modules per speaker line | 16 |
Max. number of modules per matrix | 64 |
Ambient conditions | |
Operating temperature | -5…+40 °C |
Storage temperature | -20…+70 °C |
Operation in humid environments (without moisture condensation) | 10...90 % rel. |
Storage in humid environments (without moisture condensation) | 5...90 % rel. |
Dimensions and weights | |
W x H x D mm | 71 x 61 x 30 |
Weight | 100 g |
Protection category (IEC 60529) | IP41 |
Standards | EN 54-16 |