PCA2015-A1

'TAS ULE-614 Dialer'

  • Gateway between telephone system (VoIP) to analog audio
  • LAN interface 10/100 Base T(x) (VoIP with SIP-Protocol)
  • Analog audio input and output, potential-free
  • 2 remote controlled potential-free digital output contacts
  • 2 digital inputs

PCA2016-A1

'Müller SC 95.47 PRO Clock'

  • Masterclock for approximately 200 slave clocks (DC 24 V, 1.5 A, pole changing pulse)
  • Power supply with AC 230 V or DC 24 V
  • Integrated DC 24 V power supply unit for slave clock pulses and GPS receiver operation
  • Included accessories data-key DK pro and programming package PP50 pro / PP60 pro
  • Optional accessories DCF77 and GPS radio receivers
  • 19" / 2 HU housing

PCA2019-A1

'ITEC CD/USB/SD-Player'

  • Controls clearly arranged
  • Front-loading CD drive
  • USB plug and SD plug
  • LCD display
  • Infrared remote control
  • Programmable playback, random play, repeat function
  • Stereo outputs on RCA plugs
  • 19" / 1 HU housing

PCA2020-A1

'Müller Clock FU 30.00 PRO GPS receiver'

  • Optional GPS radio receivers FU 30.00 pro
  • For 'Müller SC 95.47 PRO Clock' PCA2016-A1
  • Wall mounting with mounting bracket

PCA2021-A1

'Müller Clock FU 20.00 PRO DCF77 receiver'

  • Optional DCF77 radio receivers FU 20.00 pro
  • For 'Müller SC 95.47 PRO Clock' PCA2016-A1
  • Wall mount housing with mounting brackets