Color | Status | Default | Description |
---|---|---|---|
System ON | |||
Green | On | x | System is in regular operating mode |
- | Off | - | System is not working |
Fault | |||
Yellow | On | - | System has at least one fault |
- | Off | x | No fault in the system |
Voice Alarm | |||
Red | On | - | A voice alarm is active in the system |
- | Off | x | System is in quiescent state and no voice alarm is active |
Start Voice Alarm | |||
Red | On | - | A voice alarm is activated manually |
- | Off | x | A voice alarm is not activated manually |
Silence Voice Alarm | |||
Green | On | - | A voice alarm is silenced manually |
- | Off | x | A voice alarm is not silenced |
Status indicators | |||
Yellow | On | - | The specified part of the system has a fault |
- | Off | x | The specified part of the system is working well |