Retention and availability
Damage due to misuse
- This document must be available in a usable format throughout the entire life cycle of the product. Keep the document for reference and ensure that it can be accessed by target groups.
Should you require another copy of this document, please contact the Customer Support Center, phone +49 89 9221-8000.
Goal and purpose
This document describes the operation of a ↑ Cerberus PACE Compact voice alarm and announcement system on the ↑ voice alarm control and indicating equipment (VACIE) and the additional operating elements of the voice alarm system.
The reader should learn about and understand the operating elements and the key functions in the system as a whole. This knowledge will mean that they can respond adequately in an emergency and will be able to operate other system functions correctly.
Scope
The information contained in this document is valid for Cerberus PACE Compact.
The 'Cerberus PACE Compact' system is a Class A product. Operation of this equipment in a residential environment could cause radio interference. If so, the user must be required to take adequate measures.
Target groups
The information in this document is intended for the following target groups:
Target group | Activity | Qualification |
---|---|---|
System owner |
|
|
IT security officer |
|
|
Commissioning personnel |
|
|
Operating personnel |
|
|
Maintenance personnel |
|
|
Source language and reference document
- The source/original language of this document is English (en).
- The reference version of this document is the international version in English. The international version is not localized.
Document identification
The document ID is structured as follows:
ID code |
Examples |
---|---|
ID_languageCOUNTRY_ modification index -- = multilingual or international |
A6V10215123_deDE_a A6V10215123_en--_a A6V10315123_----_a |
Date format
The date format in the document corresponds to the recommendation of international standard ISO 8601 (format YYYY-MM-DD).
Presentation conventions
Text markups
Special text markups are used as follows in this document:
⊳ | Prerequisite for an instruction telling you what to do |
Instruction with at least two steps | |
Instruction with one step | |
– | Interim step in an instruction |
– | Variant, option, or detailed information on an instruction |
⇒ | Interim result of an instruction |
⇒ | Final result of an instruction |
Lists | |
[➙ X] | Reference to a page number |
'Text' | Quote, exact match |
<Button> | Identification of buttons |
> | Indicates a link and identifies steps in a sequence, e.g., 'Menu bar' > 'Help' > 'Help topics' |
↑ Text | Identifies a glossary entry |
Additional information and tips
The 'i' symbol identifies additional information and tips to simplify the procedure.