Color | Status | Default | Description |
---|---|---|---|
System ON | |||
Green | On | x | System is in regular operating mode |
- | Off | - | System is not working |
Fault | |||
Yellow | On | - | System has at least one fault |
- | Off | x | No fault in the system |
Voice Alarm | |||
Red | On | - | A voice alarm is active in the system |
- | Off | x | System is in quiescent state and no voice alarm is active |
Start Voice Alarm | |||
Red | On | - | A voice alarm is actived manually |
- | Off | x | A voice alarm is not activated manually |
Silence Voice Alarm | |||
Green | On | - | A voice alarm is silenced manually |
- | Off | x | A voice alarm is not silenced |
Status indicators | |||
Yellow | On | - | The specified part of the system has a fault |
- | Off | x | The specified part of the system is working well |
Zone | |||
Button (14) is configured as 'Zone' | |||
Green | On | - | Zone is selected |
Green | On | - | Zone is activated via the <Push-to-Talk> button and the station priority is set to 1-7 |
Green | Blinking | - | Zone is activated via the <Push-to-Talk> Microphone is in standby and pre-announcement tone is played in selected zones |
Red | On | - | Zone is activated via the <Push-to-Talk> button and the station priority is set to 8 or higher |
Red | On | - | Zone is activated via the 'PLAY Sound' |
Red | Slow blinking | - | Zone is activated via the 'Logic control input' and the station priority is set to 1-7 |
Red | Fast blinking | - | Zone is activated via the 'Logic control input' and the station priority is set to 8 or higher |
Yellow | On | - | Zone fault during an alarm event |
- | Off | x | Zone is not selected and is not activated |
PLAY Sound | |||
Button (14) is configured as 'PLAY Sound' | |||
Green | On | - | Sound is active and played in selected zones |
- | Off | x | Sound is not activated |
STOP Sound | |||
Button (14) is configured as 'STOP Sound' | |||
- | Off | x | Always |