PT1001-A1

'System operating unit'

  • EN 54-16-compliant indicator panel for visual and acoustic status messages and controlling voice alarms
  • For installation in a Cerberus PACE Compact cabinet door
  • Lockable viewing front door to prevent unauthorized operation
  • Insertable labels for custom button identification
  • Insertable labels in English, German and Netherlands are enclosed
  • Communication via 'PACE-Bus' (RS485) interface
  • Display of system status
  • Control of voice alarms
  • Fault warning with acoustic warning signal
  • Color-coded visual indicators: operation, fault, and alarm
    • <System ON>: green
    • <Fault>: yellow
    • <Voice Alarm>: red
  • Color-coded control buttons: control of voice alarms, acknowledges
    • <Start Voice Alarm>: red LED indicator button
    • <Reset Voice Alarm>: black button
    • <Silence Voice Alarm>: green LED indicator button
    • <Reset Fault>: black button (acknowledge faults)
    • <Silence Buzzer/LED Test>: black button (acknowledge acoustic warning and LED test)
  • 8 predefined visual fault indicators: yellow
    • <Power Supply> fault
    • <Fuse> fault
    • <Earth> fault
    • <Network> 'PACE-Net' fault
    • <Bus (RS485)> 'PACE-Bus' (RS485) fault
    • <Amplifier> fault
    • <Microphone> fault
    • <Speaker circuit> fault
  • 8 user-configurable visual state indicators: yellow
  • Extends a digital audio matrix by 4 additional logic control inputs
  • Extends a digital audio matrix by 4 additional logic control outputs
  • Addressable via a 4-way ID-switch for 'PACE-Bus' connection
  • Supplied with an installation frame
  • Supplied with a pre-assembled cable to facilitate the wiring to the cabinet door

PT1002-A1

'System operating unit and call station'

  • EN 54-16-compliant indicator panel and call station for visual and acoustic status messages and controlling voice alarms
  • Can be configured for Austrian F3033 standard or other standards
  • Call station with 8 configurable and illuminated zone buttons
  • For installation in a Cerberus PACE Compact cabinet door
  • Lockable viewing front door to prevent unauthorized operation
  • Insertable labels for custom button identification
  • Insertable labels in English, German and Netherlands are enclosed
  • Removable hand-held microphone with push-to-talk button
  • Microphone off-hook contact to detect that the microphone is in use
  • Microphone and line monitoring
  • Symmetrical audio transmission, analog
  • Audio output 0 dB (line volume)
  • Communication via 'PACE-Bus' (RS485) interface
  • Integrated speaker
  • Display of system status
  • Control of voice alarms
  • Fault warning with acoustic warning signal
  • Color-coded visual indicators: operation, fault, and alarm
    • <System On>: green
    • <Fault>: yellow
    • <Voice Alarm>: red
  • Color-coded control buttons: control of voice alarms, acknowledges
    • <Start Voice Alarm>: red LED indicator button
    • <Reset Voice Alarm>: black button
    • <Silence Voice Alarm>: green LED indicator button
    • <Reset Fault>: black button (acknowledge faults)
    • <Silence Buzzer/LED Test>: black button (acknowledge acoustic warning and LED test)
  • 8 predefined visual fault indicators: yellow
    • <Power Supply> fault
    • <Fuse> fault
    • <Earth> fault
    • <Network> 'PACE-Net' fault
    • <Bus (RS485)> 'PACE-Bus' (RS485) fault
    • <Amplifier> fault
    • <Microphone> fault
    • <Speaker circuit> fault
  • 8 user-configurable visual state indicators: yellow
  • Extends a digital audio matrix by 4 additional logic control inputs
  • Extends a digital audio matrix by 4 additional logic control outputs
  • Addressable via 4-way ID-switch for 'PACE-Bus' connection
  • Supplied with installation frame
  • Supplied with an adapter module PTO2008-A1 and pre-assembled cables to facilitate the wiring to the cabinet door

PT2006-A1

'Remote control panel'

  • Remote control panel to change the audio channel behavior
  • Buttons and display for channel selection
  • Sound level settings
  • 'PACE-Bus' (RS485) data transmission
  • Connection of up to 16 remote control panels to a digital audio matrix
  • Supplied with installation frame
  • For installation in recessed box
  • 4-pin cables for RS485 interface and power supply