PT2002-A1

'Fire brigade call station (AT)'

  • Fire brigade call station with standard-compliant housing and control panel
  • Full network participant in a Cerberus PACE Compact system
  • Pre-configured for Austrian F3033 standard
  • Can be configured for other standards
  • Locked with a key to prevent unauthorized operation
  • 7 standardized and pre-configured buttons with status indicators
  • 3 standardized and pre-configured status indicators
  • Removable hand-held microphone with a push-to-talk button
  • Microphone off-hook contact to detect that the microphone is in use
  • Microphone and line monitoring
  • Integrated audio amplifier (1 watt) and speaker
  • Integrated industrial micro SD card reader/writer with max. 2 GB card capacity for alarm messages
  • Recording capacity: 255 files with a total duration of approx. 3 hours
  • Provision of alarm announcements and alarm tones
  • 2x Ethernet LAN interfaces for a redundant 'PACE-Net' network connection
  • One additional analog audio input (line) and one additional analog audio output
  • Adapter module PTO2009-A1 for redundant connection to the control panel

PT2003-A1

'Fire brigade call station (485, AT)'

  • Fire brigade call station with standard-compliant housing and control panel
  • Can be configured for Austrian F3033 standard or other standards
  • Locked with a key to prevent unauthorized operation
  • 7 standardized and configurable buttons with status indicators
  • 3 standardized and configurable status indicators
  • Removable hand-held microphone with a push-to-talk button
  • Microphone off-hook contact to detect that the microphone is in use
  • Microphone and line monitoring
  • Symmetrical analog audio transmission, analog
  • Analog audio output 0 dB (line volume)
  • 'PACE-Bus' (RS485) data transmission
  • Connection to control panel via CAT5 cable (max. 500 m)
  • Connection to control panel with RJ45 or screw terminal connector
  • Adapter module PTO2008-A1 or RS485 module PN2009-A1 for connection to the control panel
  • Addressable via 4-way ID-switch for 'PACE-Bus' connection

PT2001-A1

'Desk call station (19 buttons)'

  • Desk call station with electret condenser microphone and gooseneck
  • 19 configurable buttons and status indicators to control and monitor the Cerberus PACE Compact system by users
  • The buttons are basically freely operable
  • Full network participant in a Cerberus PACE Compact system
  • Insertable labels for custom buttons and indicator identification
  • 2-line text display
  • Monitored microphone
  • Integrated audio amplifier (1 watt) and speaker
  • 1x additional analog audio input (line/mic) and 1x additional analog audio output
  • 4x logic control inputs, 4x logic control outputs, and 6x analog control inputs
  • Live speech / real-time audio transmission and integrated real-time recorder for delayed announcements
  • Integrated micro SD card reader/writer with max. 2 GB card capacity for alarm messages
  • Recording capacity: 255 files with a total duration of approx. 3 hours
  • Provision of alarm announcements and alarm tones
  • 2x Ethernet LAN interfaces for connection to 'PACE-Net'
  • Up to four extension modules PTO2001-A1 per desk call station PT2001-A1 to a maximum of 115 buttons
  • Can be extended with key switch module PTO2002-A1 or PTO2003-A1 to enable buttons to be released or locked
  • Adapter module PTO2009-A1 for redundant connection to the control panel

PTO2001-A1

'Desk call station extension (24 buttons)'

  • Optional button extension
  • For 'Desk call station (19 buttons)' PT2001-A1
  • Additional 24 freely configurable buttons and indicators
  • Up to 4x button extensions per desk call station PT2001-A1, offering a total of 115 buttons
  • Insertable labels for custom buttons and indicator identification

PTO2002-A1

'Desk call station extension (Kaba)'

  • Optional key switch (Kaba) extension
  • For 'Desk call station (19 buttons)' PT2001-A1
  • Call station can be locked to prevent unauthorized operation
  • Enables call station operation with key

PTO2003-A1

'Desk call station extension (Nordic)'

  • Optional key switch (Nordic) extension
  • For 'Desk call station (19 buttons)' PT2001-A1
  • Call station can be locked to prevent unauthorized operation
  • Enables call station operation with key

PT2008-A1

'Desk call station (analog, 3+1)'*

  • Desk call station with electret condenser microphone and gooseneck
  • 3 configurable and illuminated zone buttons plus a talk button to control and monitor the Cerberus PACE Compact system by users
  • Buttons are freely operable
  • Symmetrical analog audio transmission, analog
  • Analog audio output 0 dB (line level)
  • Connection to control panel via CAT5 cable or above (max. 150 m) and RJ45 connector
  • Supplied adapter module for connection to control panel
  • Insertable labels for custom button identification
  • Robust sheet steel housing

* The desk call station PT2008-A1' may only be used for standard applications and not for alarm applications.

PT2009-A1

'Desk call station (RS485, 8+1)'

  • Desk call station with electret condenser microphone and gooseneck
  • 8 configurable and illuminated zone buttons plus a talk button to control and monitor the Cerberus PACE Compact system by users
  • Buttons are freely operable
  • Monitored microphone
  • Symmetrical audio transmission, analog
  • 'PACE-Bus' (RS485) data transmission
  • Audio output 0 dB (line level)
  • Connection to control panel via CAT5 cable (max. 500 m) and RJ45 connector
  • Adapter module PTO2008-A1 or RS485 module PN2009-A1 for connection to the control panel
  • Up to 4 call stations can be configured in a cascade 'daisy chain'
  • Up to three extension modules PTO2006-A1 per desk call station PT2009-A1 to a maximum of 32 buttons
  • Addressable via 8-way ID-switch for 'PACE-Bus' connection
  • Insertable labels for custom button identification
  • Robust sheet steel housing

PTO2006-A1

'Call station extension (RS485, 8)'

  • Optional button extension
  • For 'Desk call station (RS485, 8+1)' PT2009-A1
  • Additional 8 freely configurable and illuminated buttons
  • Buttons are freely operable
  • Insertable labels for custom button identification
  • Up to 3 button extensions possible for desk call station PT2009-A1, offering a total of 32 buttons