Activate the alarm

  • Press the red <Start Voice Alarm> indicator button.
  • The alarm is activated.
  • The red <Start Voice Alarm> indicator button is active

Reset the alarm manually

  • Press the black <Reset Voice Alarm> indicator button.
  • The alarm is reset.

Silence the alarm manually

  • Press the green <Silence Voice Alarm> indicator button.
  • The alarm is silenced.
  • The green <Silence Voice Alarm> indicator button is active.

Reset the latching fault message

  • The 'Fault' LED lights up.
  • The fault in the system has been rectified.
  • Press the black <Reset Fault> button.
  • The 'Fault' LED turns off.
  • The fault party of system resets.
  • The fault message is reset.

Silence an active buzzer

  • The buzzer is active.
  • Press the black <Silence Buzzer / LED Test> button.
  • The 'Fault' LED turns off.
  • The buzzer has been silenced.
  • The buzzer is activated again on a new event.

Recur fault messages

  • The 'Fault' LED lights up again.
  • The fault in the system has not been rectified.
  1. Inform Siemens customer support.
  1. Request that maintenance be carried out by technical personnel.

Perform a LED test

  • No buzzer is active.
  • Press and hold the black <Silence Buzzer / LED Test> button for a few seconds to test the function of the buzzer and the LEDs.
  • If there is no fault displayed, the LED test can be carried out.

Transmit a manual announcement / Trigger an evacuation with a manual announcement

  1. Select one zone or several zones by pressing the correspondingly labeled zone buttons (14).
  • Selected zone buttons (14) light up.
  1. Remove the microphone from the housing.
  1. Press the <Push-to-Talk> button on the microphone while talking into the microphone at a normal sound level.
  • The microphone is activated.
  • Active announcements and background music are deactivated in the selected zones.
  • A manual announcement is made in the selected zones.
  1. Release the <Push-to-Talk> button after the announcement.
  • The microphone is deactivated.
  1. Press the selected zone buttons (14) again.
  • The button lighting turns off.

Play a recorded announcement / Trigger an evacuation with a recorded announcement

  1. Select one zone or several zones by pressing the correspondingly labeled zone buttons (14).
  • Selected zone buttons light up.
  1. Press a button (14) correspondingly labeled with the required announcement.
  • Active announcements are deactivated in the selected zones.
  • An announcement is made in the selected zones.
  • With the corresponding configuration, the announcement is also emitted via the integrated speaker.
  • The announcement is continually repeated.
  1. Press the corresponding button labeled with the required announcement again to end the announcement.
  1. Press the selected zone buttons again.
  • The button lighting turns off.

Record an announcement

  1. Press the correspondingly labeled button.
  1. Press the talk button on the microphone, and press and hold the talk button while talking into the microphone at a normal sound level.
  • The announcement is recorded in the device's internal memory.

Delete recorded announcements automatically

  • Disconnect the call station from the power supply.
  • Recorded voice messages are deleted from the device's internal memory.