Color | Status | Default | Description |
---|---|---|---|
Zone | |||
Button (2) is configured as 'Zone' | |||
Green | On | -- | Zone is selected |
Green | On | -- | Zone is activated via the 'Talk' button and the station priority is set to 1-7 |
Red | Slow blinking | -- | Zone is activated via the 'Logic control input' and the station priority is set to 1-7 |
Yellow | On | -- | Zone fault during an alarm event |
-- | Off | x | Zone is not selected and is not activated |
Talk | |||
Green | On | -- | Microphone is activated and played in selected zones |
Green | Blinking | -- | Microphone is in standby and pre-announcement tone is played in selected zones |
-- | Off | x | Microphone is not activated |