Color | Status | Default | Description |
---|---|---|---|
LED ON (5) | |||
Green | On | x | System is in regular operating mode |
Red | On | - | Call station is in alarm mode with activated alarm key or station priority is configured to 8 or higher |
- | Off | - | Call station is not working (no power) |
LED Online (4) | |||
Correct function must be configured with 'PACE-Design': Error logging 'Fault-Relay-Setting' View area:
| |||
Green | On | x | Call station is connected, and SD card is ok; and there’s no fault in the configured view area |
Yellow | On | - | One of the following:
|
Yellow | Blinking | - | Network is not connected and OEM ID=1501 is configured |
- | Off | - | Call station is not working (no power) |
Zone | |||
Button (3) is configured as 'Zone' | |||
Green | On | - | Zone is selected |
Green | On | - | Zone is activated via the 'Talk' button and the station priority is set to 1-7 |
Green | On | - | Zone is activated via the 'PLAY Sound', and the file is a standard file (non-alarm) |
Red | On | - | Zone is activated via the 'Talk' button and the station priority is set to 8 or higher |
Red | On | - | Zone is activated via the 'PLAY Sound' and the file is an alarm file |
Red | Slow blinking | - | Zone is activated via the 'Logic control input' and the station priority is set to 1-7 |
Red | Fast blinking | - | Zone is activated via the 'Logic control input' and the station priority is set to 8 or higher |
Yellow | On | - | Zone fault during an alarm event |
- | Off | x | Zone is not selected and is not activated |
Talk | |||
Button (3) is configured as 'Talk' | |||
Green | On | - | Microphone is activated and played in selected zone |
Green | Blinking | - | Microphone is in standby and pre-announcement tone is played in selected zone |
- | Off | x | Microphone is not activated |
PLAY Sound | |||
Button (3) is configured as 'PLAY Sound' | |||
Green | On | - | Sound is active |
- | Off | x | Sound is not activated |
STOP Sound | |||
Button (3) is configured as 'STOP Sound' | |||
- | Off | x | Always |
Record buffer | |||
Button (3) is configured as 'Record buffer' | |||
Green | On | - | Recording is active |
- | Off | x | Recording is not activated |
Listen buffer | |||
Button (3) is configured as 'Listen buffer' | |||
Green | On | - | Recorded buffer is played on the speaker of PT2001-A1 |
- | Off | x | Buffer is not played on the speaker of PT2001-A1 |
Play buffer | |||
Button (3) is configured as 'Play buffer’ | |||
Green | On | - | Recorded buffer is played on the selected zone |
- | Off | x | Buffer is not played |