Color | Status | Default | Description |
---|---|---|---|
Zone | |||
Button (2) is configured as 'Zone' | |||
Green | On | - | Zone is selected |
Green | On | - | Zone is activated via the 'Talk' button and the station priority is set to 1-7 |
Red | On | - | Zone is activated via the 'Talk' button and the station priority is set to 8 or higher |
Red | On | - | Zone is activated via the 'PLAY Sound' |
Red | Slow blinking | - | Zone is activated via the 'Logic control input' and the station priority is set to 1-7 |
Red | Fast blinking | - | Zone is activated via the 'Logic control input' and the station priority is set to 8 or higher |
Yellow | On | - | Zone fault during an alarm event |
- | Off | x | Zone is not selected and is not activated |
Talk | |||
Green | On | - | Microphone is activated and played in selected zones |
Green | Blinking | - | Microphone is in standby and pre-announcement tone is played in selected zones |
- | Off | x | Microphone is not activated |
PLAY Sound | |||
Button (2) is configured as 'PLAY Sound' | |||
Green | On | - | Sound is active and played in selected zones |
- | Off | x | Sound is not activated |
STOP Sound | |||
Button (2) is configured as 'STOP Sound' | |||
- | Off | x | Always |