Error code | Description |
---|---|
P01 | Output(s) not disconnected |
E02 | Output(s) loaded |
P03 | Output(s) not connected |
E04 | Output circuit breaker(s) fault (OUT 1-6 or 1-12) |
E05 | Network controller 1 circuit breaker fault (AUX 1, 2) |
E06 | Network controller 2 circuit breaker fault (AUX 3, 4) |
E07 | External fault 1 *) open circuit on this input |
E08 | External fault 2 *) short circuit on this input |
P09 | Package 1 rectifier fault |
P10 | Package 2 rectifier fault (only for ZDSO400-DR4) |
E11 | Power failure *) |
E12 | Battery loaded despite the mains present (overload) |
E13 | High battery voltage (Value higher than parameterized) |
E14 | Low battery voltage (Value lower than parameterized) |
E15 | Output disconnection voltage |
P16 | DC-DC converter fault |
E17 | Maximum bulk charging time exceeded |
E18 | Maximum bulk charging temperature exceeded |
E19 | Low battery temperature |
E20 | High battery temperature |
E21 | High device temperature (internal) |
E22 | Current detection at the outputs OUT 1...12 despite present mains |
E23 | Not in use |
P24 | Voltage regulation error |
E25 | Permissible resistance level for battery series 1 exceeded |
E26 | Permissible resistance level for battery series 2 exceeded |
E27 | Permissible resistance level for battery series 3 exceeded |
E28 | Permissible resistance level for battery series 4 exceeded |
E29 | Battery 1 configuration error **) |
E30 | Battery 2 configuration error **) |
E31 | Battery 3 configuration error **) |
E32 | Battery 4 configuration error **) |
P33 | No communication with the output package 1 |
P34 | No communication with the output package 2 (only for ZDSO400-DR4) |
E35 | Measurement/configuration error of the battery temperature sensor |
P36 | Internal temperature measurement error |
E37 | Battery 1 connector high current |
E38 | Battery 2 connector high current |
E39 | Battery 3 connector high current |
E40 | Battery 4 connector high current |
P41 | Battery 1 balancer system fault |
P42 | Battery 2 balancer system fault |
P43 | Battery 3 balancer system fault |
P44 | Battery 4 balancer system fault |
E45 | Battery 1 fault (or an improper balancer connection) |
E46 | Battery 2 fault (or an improper balancer connection) |
E47 | Battery 3 fault (or an improper balancer connection) |
E48 | Battery 4 fault (or an improper balancer connection) |
*) | Fault without latched indication - disappears independently when the fault reason is ceased. Other faults require manual reset, which can be not efficient if the failure cause has not ceased. |
**) | Battery has been disconnected or connected during operation (after the system start-up). |