Operating mode | Description |
---|---|
At home | This mode lets the thermostat know the space is now occupied. Within this mode, you can choose |
AWAY | This mode lets the thermostat know that space is no longer occupied and switches to the energy saving mode; the same as set up in “Unoccupied” mode using the mobile app. |
AUTO | This commands the thermostat and the controlled HVAC system to switch between heating and cooling. This is the default setting. NOTE: it is different from |
HEAT ( | Puts thermostat and the controlled HVAC system into Heating only operation. |
COOL ( | Puts the thermostat and the controlled HVAC system into Cooling only operation. |
OFF | Depending on thermostat setup, this mode results in:
|
NOTE: If the heating or cooling stage is set to zero during the initial setup, “OFF” mode is the only available option from the “Operating mode” page.
Switch to “OFF” mode
- From the Home screen, tap
, and then tap “OFF” on the Operating mode page.
NOTE: To awake the thermostat from the “OFF” mode, tap the screen.
Change thermostat behavior in “OFF” mode
- From the Home screen, tap
, tap
and then tap
.
- If prompted, enter the administrator password.
- Tap
, tap
, and then tap “Off/protection configuration”.
- Tap either “Off” or “Off/protection configuration”.
Switch between “At home” and “AWAY” modes
- From the Home screen, tap
to switch from “At home” to “AWAY”.
- Tap
to switch from “AWAY” to “At home”.
Change the default “AUTO” mode
- From the Home screen, tap
.
- On the Operating mode page, tap either HEAT (
), COOL (
) or OFF.
NOTE: To modify advanced settings on the heating or cooling mode, see Commissioning.