Regulatory information - User Guide - RDS120 - RDS120.B

RDS120, RDS120.B Smart Thermostat User Guide

Content Language
English
Content Type
Technical Documentation > User Guide
Document No
A6V10733807_en--_c
Download ID
A6V10733807
Stock No.
S55772-T101
S55772-T106
Product No.
RDS120
RDS120.B
Access level
Internet
File Type
html
  • About this User guide
  • Revision history
  • Reference documents
  • Before starting
  • Getting started with the thermostat
  • Thermostat display overview
  • Home screen icon overview
  • Presence detection
  • Presence detection using the built-in PIR sensor
  • Approach detection
  • Operating the thermostat from the thermostat main unit
  • Temperature control
  • Operating modes
  • Operating modes overview
  • Operating modes in a schedule
  • WLAN connection
  • Screen lock protection
  • Locking the home screen
  • Creating an administrator password
  • BACnet HMI access (RDS120.B only)
  • Controlling humidifier/dehumidifier
  • Fan control
  • Turning on/off the touch sound
  • Changing the display language
  • Naming a room
  • Changing a time zone
  • Checking basic information about the thermostat
  • Software updates
  • Green leaf
  • Air quality control
  • Operating the thermostat from the mobile application
  • Downloading the application
  • Account creation and pairing
  • Exploring the app using demo mode
  • Viewing and controlling devices in different locations
  • Viewing and filtering devices
  • Widgets
  • Switching between "Away" and "At home"
  • Setting schedules
  • Switching between Heating and Cooling
  • Controlling humidifier/dehumidifier
  • Checking device notifications
  • Turning on/off universal contact monitoring
  • Turning on/off condensation monitoring
  • Turning on/off air filter reminder
  • Device setup
  • Configuring device locations
  • Multiple user management
  • Restarting devices
  • Revoking devices
  • Viewing device information
  • Viewing mobile app info
  • Appendices
  • Frequently asked questions
  • What should I do if I forget the screen lock code?
  • What if two users change the same setting at the same time?
  • Will the thermostat work if the connection to the cloud is lost?
  • Why does the scheduled Eco mode change to Comfort?
  • What is the difference between Administrated WLAN and Private WLAN?
  • What if the WLAN network is down during software updates?
  • Can I change the Green leaf settings?
  • Can I change the air quality measurement standard?
  • Where can I check the current time on the thermostat?
  • Can the thermostat display the time correctly if there is no WLAN connection?
  • Can I set the time manually?
  • Why is the time displayed incorrectly even though the thermostat is added to a WLAN network?
  • How does the built-in PIR sensor work?
  • What should I do if I forget my account’s password?
  • I have registered an account but cannot log in.
  • I have signed up but have not received a confirmation email.
  • Can I create more than one user account in the mobile app?
  • How long are date and time valid, if power fails and the thermostat has no connection to the cloud?
  • How long are settings saved in the thermostat if power fails?
  • How does "Free cooling" work?
  • Technical specifications
  • Regulatory information
  • ISED Regulations (Canada)
  • FCC Regulations (USA)
  • EULA
Regulatory information

Back to home page