The main control screens of the thermostat consist of four widgets: temperature control widget, fan widget, trend widget, and running hours widget. Swipe to the left or right to switch between widgets.

NOTE: The running hours widget indicates the heating and/or cooling consumption during a specific period of time. It displays only if you’ve enabled the heating and/or cooling.

Access the widgets

  1. Open the app and select a specific device if more than one is listed. An overview of the current device state is displayed. If the account is associated with only one thermostat, the application automatically opens the temperature control widget.
  1. If necessary, swipe to the right or left to view all widgets.

Temperature control widget

View and change room comfort settings:

  • View room/outside temperatures, room humidity, room air quality, energy-saving state and current/next scheduled operating modes (“Comfort”, “Economy” or “Unoccupied”).
  • Change operating modes (Auto or Manual ()), energy-saving state and temperature setpoint.

Fan widget

View and change fan operation mode. The fan can work in Auto or ON mode. See Fan control for more information about how the fan works.

Trend widget

View trends of room temperature setpoints, room temperatures and humidity for the current day, week or month. The widget can be viewed vertically (portrait) and horizontally (landscape, auto-rotation function of the phone/tablet is enabled). When viewed horizontally, the widget also allows you to scroll among available pages.

NOTE: You can show/hide the trend in the chart by tapping the specific legend atop.

Operating hours widget

View heating and/or cooling operating hours of the current week, month or year. The widget can be viewed vertically (portrait) and horizontally (landscape, auto-rotation function of the phone/tablet is enabled). When viewed horizontally, the widget also allows you to scroll among available pages.

NOTE: You can show/hide the trend in the chart by tapping the specific legend atop.