1. Go to Connect Software.
  1. Copy token to the clipboard.

Depending on the speed of your connection, installation of Connect Software might take a few minutes.

Tokens generated from Devices app are valid for 15 minutes.

Single network mode configuration

  • Pre-installation steps were executed successfully.
  • SiemensConnectSoftware.msi is executed and Siemens Connect Software Setup Wizard is running.
  • Building automation network and the internet use the same physical network connection.
  • Token is copied to the clipboard.
  1. Select Next.
  1. Read and accept the terms in the license agreement and select Next.
  1. In the Paste Installation Token here field, paste the token that you have generated from Devices app.
  1. Select Next.
  1. Select amount of RAM (GB) and Number of virtual processors.
  1. Under Connection type select Single Network mode. Specify the type of WAN connection used for both internet and building automation.
  1. Select Hard disk size (GB).

Hard disk size is dynamically allocated and is dependent on consumption. For basic configuration we recommend at least 2 GBs hard disk size.

  1. Select Next > Install.
  • Connect Software is installed successfully.

Separate network mode configuration

  • Pre-installation steps were executed successfully.
  • Physical network interface 1 on your Windows machine is connected to the Building automation network.
  • Physical network interface 2 on your Windows Machine is connected to the internet.
  • Static IP addresses for the Physical network interfaces (where needed) are set before proceeding with the installation.
  • The physical interface that is connected to the Building automation network was selected as LAN during the setup of Connect Software.
  • The physical interface that is connected to the internet was selected as WAN during the setup of Connect Software.
  • SiemensConnectSoftware.msi is executed and Siemens Connect Software Setup Wizard is running.
  • Token is copied to the clipboard.
  1. Select Next.
  1. Read and accept the terms in the license agreement and select Next.
  1. In the Paste Installation Token here field, paste the token that you have generated from Devices app.
  1. Select Next.
  1. Select amount of RAM (GB) and Number of virtual processors.
  1. Select Separate Network Mode under Connection type.
  1. Select Hard disk size (GB).

Hard disk size is dynamically allocated and is dependent on consumption. For basic configuration we recommend at least 2 GBs hard disk size.

  1. Select Next > Install.
  • Connect Software is installed successfully.