Does your primary plant directly serve a room or a building area, then the usage of communicating HVAC room operator units and sensors is the perfect solution: easy to install, easy to integrate and easy to maintain. Perfect examples of application can be for example in restaurants, commercial kitchens, shopping areas, sports halls, etc.
Following KNX PL-Link devices are supported by the PXC4, PXC5 and PXC7 automation stations:
Device type | Product No. | Functions | |
---|---|---|---|
Room sensors | QMX3.P30 | Temperature sensor | |
QMX3.P40 | Multisensor for temperature and humidity | ||
QMX3.P70 |
| ||
HVAC room operator units | QMX3.P34 |
| |
QMX3.P44 |
| ||
QMX3.P74 |
| ||
QMX2.P33 |
| ||
QMX2.P43 |
| ||
Flush-mounted room sensors | AQR2570NF AQR2570NH AQR2570NG AQR2570NJ | Base module for temperature and / or humidity measurement | |
AQR2576NF AQR2576NH AQR2576NG AQR2576NJ | Base module for CO2 measurement | ||
AQR2530NNW | Front module for base module without sensor | ||
AQR2532NNW | Front module for base module with temperature sensor | ||
AQR2535NNW | Front module for base module with humidity and temperature sensor | ||
AQR2535NNWQ | Front module for base module with humidity, temperature sensor and CO2 indicator LED | ||
Presence detector | UP 258D12 | Passive infrared presence detector | |
UP 258D31 | Presence detector WIDE with temperature sensor | ||
UP 258D41 | Presence detector WIDE with temperature and humidity sensor | ||
UP 258D51 | Presence detector WIDE with temperature, humidity and CO2 sensor | ||
UP 258D61 | Presence detector WIDE with temperature sensor and ultrasound |